HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+1

Pole Base Foundation, 8-5/8" OD x 60" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120294

Streetlight Foundation (SLF) 8.625 OD x 60" Long, 1-1/4" thick x 15" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 14-1/2" Bolt Circle
  • 4 holes, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Drilled Hole

Catalog Number

T1120294

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Number of Bolt Holes

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359056058

Dimensions

Base Plate Dimensions

15 in

Base Plate Thickness

1.25 in

Bolt Length

4 in

Cableway Distance From Base

18 in

Cableway Length

12 in

Cableway Width

3 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

14.5 in

Foundation Diameter

8.63 in

Foundation Length

60 in

Length

60 in

Weight

193 lb

Logistics

Pallet Quantity

9

Standard Package

1

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
SLF

Engineering Drawing