text.skipToContent text.skipToNavigation

Streetlight Foundation, 8-5/8" OD x 60" Long

By CHANCE Foundation Solutions 

Catalog ID: T1121624

Product Details

General

Base Plate Shape Square
Bolt Hole Type Slotted
Number of Bolt Slots 4
Type Lighting Foundation Anchors
UPC 096359662365
With Hardware T1120632

Dimensions

Base Plate Dimensions 12.00 in
Base Plate Thickness 1.000 in
Bolt Length 4.00 in
Cableway Distance From Base 12 in
Cableway Length 12.00 in
Cableway Width 2.50 in
Center hole dimensions 5.00 in
Diameter - Bolt 1 in
Diameter - Bolt Circle
  • 7 in
  • 14 in
Foundation Diameter 8.630 in
Foundation Length 60 in
Length 60.00 in
Length - Base Plate to Top of Conduit Hole 12 in
Pipe Wall Thickness 0.25
Weight 149.00 lb

Resources and Downloads

Sales Drawings

Videos

CHANCE Instant Foundation & Concrete Collar (VI04163E0520)

CHANCE® Instant Foundation System (VI04150E_14L)

CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)

CHANCE® Street Light Foundation Installation (VI04144E_69L)

CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)

CHANCE® Streetlight Foundation (VI04147E0719)

Engineering Drawing