- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Lighting Foundation Anchors
- Wire-Ready Foundation, 4" OD x 56" Long
Wire-Ready Foundation, 4" OD x 56" Long
Catalog ID: T1120352


Chance Instant Foundations are pre-engineered helical piles specifially designed for a above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accesibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate with various trades, equipment or weather.
- Variable 6" - 8-1/4" Bolt Circle
- 3 slots, 3/4" Dia x 3-1/2" Long
- Suitable for Streetlight, Roadway, and Architectual Lighting
- Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
- use Hardware Package T1120393
Add to Project List
More Options
Product Details
General
Application | Helical Anchoring |
Base Plate Shape | Square |
Bolt Hole Type | Slotted |
Coating | Galvanized, ASTM A-153 |
Ground Lug Hole | Yes |
Number of Bolt Slots | 3 |
Pipe Type | Round Pipe |
Type | Lighting Foundation Anchors |
UPC | 096359056164 |
With Hardware | T1120393 |
Dimensions
Base Plate Dimensions | 10.50 in |
Base Plate Thickness | 0.750 in |
Bolt Length | 3.50 in |
Cableway Distance From Base | 18 in |
Cableway Length | 3.00 in |
Cableway Width | 1.50 in |
Center hole dimensions | 3.60 in |
Diameter - Bolt | 0.75 in |
Diameter - Bolt Circle |
|
Foundation Diameter | 4.000 in |
Foundation Length | 56 in |
Ground Lug Distance From Base | 2 in |
Weight | 73.000 lb |
Logistics
Pallet Quantity | 20 |
Standard Package | 1 |
Resources and Downloads
Literature
ISO Certificates
Videos
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
SLF (VI04173E1021)
CHANCE® Instant Foundation System (VI04150E_14L)
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
CHANCE® Street Light Foundation Installation (VI04144E_69L)
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
CHANCE® Streetlight Foundation (VI04147E0719)
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
Case Studies
Engineering Drawing
Please wait, preparing to download your file.