text.skipToContent text.skipToNavigation

3500-4000 Underfooter Bracket

by CHANCE Foundation Solutions 

Catalog ID: PSA1052N

3500-4000 Galvanized Underfooter Bracket

  • Bracket only for RS3500 and RS4000 series
  • Finish: Galvanized

Product Details

General

Application Resistance Anchoring
Coating Hot Dip Galvanized
Number of Shoe Side Pins 2
Type Brackets
UPC 096359406815

Dimensions

Diameter - Pipe 3.5 in
Weight 62.20 lb

Logistics

Pallet Quantity 40

Resources/Downloads