- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Resistance
- Kits
- 2875 Underfooter Kit
2875 Underfooter Kit
Catalog ID: PSA1033

ATLAS RESISTANCEĀ® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
- Finish Bracket & Top Pier Platform: Ungalvanized
- Finish Pipe: Ungalvanized
Add to Project List
More Options
Product Details
General
Application | Resistance Anchoring |
Coating | Mill Finish |
Shaft Type | RS |
Strength Rating - Ultimate | 30000 lb |
Type | Kits |
UPC | 096359459415 |
Dimensions
Diameter - Pipe | 2.87 in |
Length | 168.00 in |
Weight | 107.60 lb |
Width - Wing | 7 in |
Logistics
Pallet Quantity | 10 |
Resources and Downloads
Installation/Instruction Manual (IOM)
ISO Certificates
Sales Drawings
Videos
CHANCE How to Fix Sticking Doors & Sticking Windows (VI04167E_05L)
Hubbell Power Systems Your Home's Foundation: Water in BasementFoundation Drainage & Basement Leak Repair (Episode 2) (VI04064E)
CHANCE Learn the Effects of a Drought & How Droughts Damage Foundations (VI04168E_04L)
CHANCEĀ® Helical Piles for Home Repair (VI04122E1014)
Hubbell Power Systems Your Home's Foundation: Foundation Inspection: Cracks in Foundation & Moving Walls Foundation Damage (Episode 1) (VI04061)
CHANCE House Raising: Lifting a House & Home Elevation for Raised Foundations (VI04163E_09L)
Hubbell Power Systems Your Home's Foundation: Foundation Repair Costs from the Foundation Repair Specialists at CHANCE (Episode 3)(VI04062)
CHANCE Helical Piles & Helical Piling for Flood Elevation (VI04162E_10L)
CHANCE Cracks Around Windows: Learn About Cracks Above, Under & Around Window Frames (VI04171E_01L)
Chance Overview (VI04034E)
CHANCE Foundation Repair Costs | Cost to Repair a Home Foundation (VI04160E)
CHANCE Fixing Sinkholes: Sinkhole Repair Facts & Warning Signs (VI04169E_03L)
Engineering Drawing
Please wait, preparing to download your file.