text.skipToContent text.skipToNavigation

2875 Underfooter Kit

By CHANCE Foundation Solutions 

Catalog ID: PSA1054

By CHANCE Foundation Solutions
Catalog ID:  PSA1054
2875 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).
  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized
Add to List

More Options

Product Details

General

Coating Hot Dip Galvanized
Shaft Type RS
Strength Rating - Ultimate 30000 lb

Dimensions

Diameter - Pipe 2.87 in
Length 168.00 in
Weight 154.00 lb
Width - Wing 7 in

Logistics

Pallet Quantity 10

Resources and Downloads

Videos

CHANCE How to Fix Sticking Doors & Sticking Windows (VI04167E_05L)

Hubbell Power Systems Your Home's Foundation: Water in BasementFoundation Drainage & Basement Leak Repair (Episode 2) (VI04064E)

CHANCE Learn the Effects of a Drought & How Droughts Damage Foundations (VI04168E_04L)

CHANCE® Helical Piles for Home Repair (VI04122E1014)

Hubbell Power Systems Your Home's Foundation: Foundation Inspection: Cracks in Foundation & Moving Walls Foundation Damage (Episode 1) (VI04061)

CHANCE House Raising: Lifting a House & Home Elevation for Raised Foundations (VI04163E_09L)

Hubbell Power Systems Your Home's Foundation: Foundation Repair Costs from the Foundation Repair Specialists at CHANCE (Episode 3)(VI04062)

CHANCE Helical Piles & Helical Piling for Flood Elevation (VI04162E_10L)

CHANCE Cracks Around Windows: Learn About Cracks Above, Under & Around Window Frames (VI04171E_01L)

Chance Overview (VI04034E)

CHANCE Foundation Repair Costs | Cost to Repair a Home Foundation (VI04160E)

CHANCE Fixing Sinkholes: Sinkhole Repair Facts & Warning Signs (VI04169E_03L)