text.skipToContent text.skipToNavigation

2875 Starter Section

by CHANCE Foundation Solutions 

Catalog ID: PSA1342

2875 Flow Coat Starter Section

  • Starter Section only for RS2875 series.
  • Finish: Flow Coat

Product Details

General

Application Resistance Anchoring
Coating Mill Finish
Shaft Type RS
Type Pier Section
UPC 096359459675

Dimensions

Length 41.87 in
Weight 19.40 lb

Logistics

Pallet Quantity 40

Resources/Downloads