- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Power & Utilities
- Anchoring & Foundations
- Screw Displacement Pile
- 1.75" Square Shaft Drivecast Sp Extension(SS175), 8/12-8/12 x 10ft
Item Added to Your Cart!
1.75" Square Shaft Drivecast Sp Extension(SS175), 8/12-8/12 x 10ft
by CHANCE Foundation Solutions
Catalog ID: C1501777
1.75" Square Shaft Drivecast Sp Extension(SS175), 8/12-8/12 x 10ft
by CHANCE Foundation Solutions
Catalog ID: C1501777
SS175, 126" long with 8"/12", 8"/12" Drivecast Sp.
- Finish: Galvanized
- Capacity of helical pile can be determined by measuring installation
Product Details
General
Application | Helical Anchoring |
Capacity - Plate Grade | 80 |
Coating | Hot Dip Galvanized |
Helix Leading Edge Type | Sharp |
Number of Helices | 4 |
Shaft Type | SS |
Torque Rating | 10500 ft-lbs |
Type | Anchor Extensions |
Dimensions
Anchor Helix Diameter(s) | 8 in - 12 in - 8 in - 12 in |
Length | 126.75 in |
Length - Effective | 123.05 in |
Weight | 149.49 lb |
Resources/Downloads
ISO Certificates
Please wait, preparing to download your file.