- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Power & Utilities
- Anchoring & Foundations
- Screw Displacement Pile
- 3.5" Round Shaft Drivecast Sp Extension(RS3500.300), 10/14 x 10ft
Item Added to Your Cart!
3.5" Round Shaft Drivecast Sp Extension(RS3500.300), 10/14 x 10ft
by CHANCE Foundation Solutions
Catalog ID: C1501768
3.5" Round Shaft Drivecast Sp Extension(RS3500.300), 10/14 x 10ft
by CHANCE Foundation Solutions
Catalog ID: C1501768
RS3500.300, 129" long with 10", 14" Drivecast Sp.
- Finish: Galvanized
- Capacity of helical pile can be determined by measuring installation
Product Details
General
Application | Helical Anchoring |
Capacity - Plate Grade | 50 |
Coating | Hot Dip Galvanized |
Helix Leading Edge Type | Sharp |
Number of Helices | 4 |
Shaft Type | RS |
Torque Rating | 13000 ft-lbs |
Type | Anchor Extensions |
Dimensions
Anchor Helix Diameter(s) | 10 in - 14 in - 10 in - 14 in |
Length | 125.00 in |
Length - Effective | 119.00 in |
Weight | 175.56 lb |
Resources/Downloads
ISO Certificates
Please wait, preparing to download your file.
Related Products