text.skipToContent text.skipToNavigation

4.5" Round Shaft Lead (RS4500.337), Drivecast Sp., 12/16 x 3-1/2ft

by CHANCE Foundation Solutions 

Catalog ID: C1072393

RS4500.337, Drivecast Sp., 42" long with 12",16" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Number of Helices 2
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 12 in - 16 in
Length 42.00 in
Length - Effective 36.50 in
Weight 92.36 lb

Resources/Downloads