MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500553NG 1.25" Square Shaft Extension (SS125), 3-1/2ft
Image of C1500553NG 1.25" Square Shaft Extension (SS125), 3-1/2ft

1.25" Square Shaft Extension (SS125), 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500553NG

SS125, 42" long no helix.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Non-Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1500553NG

Coating

Ungalvanized

Finish Type

Ungalvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Anchor Extensions

Dimensions

Length

42 in

Length - Effective

38 in

Weight

18.4 lb