MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500552 1.25" Square Shaft Lead (SS125), 10/12/14 x 7ft
Image of C1500552 1.25" Square Shaft Lead (SS125), 10/12/14 x 7ft
play
Image of C1500552 1.25" Square Shaft Lead (SS125), 10/12/14 x 7ft
Image of C1500552 1.25" Square Shaft Lead (SS125), 10/12/14 x 7ft

1.25" Square Shaft Lead (SS125), 10/12/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500552

SS125, 84" long with 10",12",14" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500552

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Lead Sections

UPC

096359444749

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in - 14 in

Height

0 in

Length

84 in

Length - Effective

79 in

Weight

78.4 lb

Width

0 in

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools