MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of T1500339 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"
* Representative image
Image of T1500339 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"
Image of T1500339 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"

1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"

Brand: CHANCE Foundation Solutions

Catalog ID: T1500339

SS150 DIGGER, 5 INCH, PULL DOWN PILE. CASED

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS150
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate
  • CASED

Product details

General

Application

Helical Anchoring

Catalog Number

T1500339

Shaft Type

SS

Type

HPDM Plates

UPC

096359247043

Dimensions

Weight

2.6 lb

Logistics

Pallet Quantity

480

Resources and downloads