MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of PSA1195 3500-4000 Continuous Lift Bracket with Cap Plate
* Representative image
Image of PSA1195 3500-4000 Continuous Lift Bracket with Cap Plate

3500-4000 Continuous Lift Bracket with Cap Plate

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1195

3500-4000 Continuous Lift Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Continuous Lift Bracket with Cap Plate for 3500-4000 series.
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1195

Coating

Galvanized

Finish Type

Galvanized

Number of Shoe Side Pins

3

Type

Brackets

Dimensions

Diameter - Pipe

3.5 in

Weight

111.2 lb