MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of PSA1003 3500 Extra Pier Section
Image of PSA1003 3500 Extra Pier Section

3500 Extra Pier Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1003

3500 Flow Coat Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section RS3500 series
  • Finish: Zinc Coating

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1003

Coating

Flow Coat

Finish Type

Flow Coat

Shaft Type

RS

Type

Pier Section

UPC

096359406822

Dimensions

Height

0 in

Length

44.875 in

Weight

24.5 lb

Width

0 in

Logistics

Pallet Quantity

45