MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of PSA1002N 3500 Top Pier Platform
Image of PSA1002N 3500 Top Pier Platform

3500 Top Pier Platform

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1002N

3500 Plain Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform for RS3500 series
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1002N

Coating

Ungalvanized

Finish Type

Ungalvanized

Type

Platforms

UPC

096359459651

Dimensions

Diameter - Pipe

3.5 in

Length

18.75 in

Weight

26.5 lb

Width - Wing

8 in

Logistics

Pallet Quantity

75