MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of T1500364 KIT, WALL ANCHOR
Image of T1500364 KIT, WALL ANCHOR
play
play
+3
Image of T1500364 KIT, WALL ANCHOR

KIT, WALL ANCHOR

Brand: CHANCE Foundation Solutions

Catalog ID: T1500364

KIT, WALL ANCHOR.

Kit contains:

Plate/Rod 9' Nuts/Rod 4.5' Coupling/Crossplate

Product details

General

Application

Wall Anchoring

Catalog Number

T1500364

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359705505

Dimensions

Length

162 in

Weight

46.2 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation