MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500459 New Construction Cap, SS175
Image of C1500459 New Construction Cap, SS175
Buy America(n) Qualified

New Construction Cap, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500459

Cap, NC, SS175, 0.75x6x6 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS175 Compression only cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

60 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500459

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359367796

Dimensions

Capacity - Plate Size (SQ)

6 in

Dimensions

6.00 in x 6.00 in x 6.75 in

Height

6.75 in

Length

6 in

Weight

12.8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

100