MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500777 New Construction Cap, SS5/SS150
Image of C1500777 New Construction Cap, SS5/SS150

New Construction Cap, SS5/SS150

Brand: CHANCE Foundation Solutions

Catalog ID: C1500777

Cap, NC, SS5/SS150, 0.5x7x7 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS5/SS150 Compression only cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

35 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500777

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359492306

Dimensions

Capacity - Plate Size (SQ)

7 in

Dimensions

7.00 in x 7.000 in x 6.500 in

Height

6.5 in

Length

7 in

Weight

8.9 lb

Width

7 in