MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500797 RS2875 New Construction Cap
Image of C1500797 RS2875 New Construction Cap
Buy America(n) Qualified

RS2875 New Construction Cap

Brand: CHANCE Foundation Solutions

Catalog ID: C1500797

Cap, NC, RS2875, 0.5x7x7 Two Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • RS2875 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

RS2875

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

36 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

36 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500797

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359499381

Dimensions

Capacity - Plate Size (SQ)

7 in

Dimensions

7.00 in x 7.000 in x 7.500 in

Height

7.5 in

Length

7 in

Weight

13 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

150