MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1501357 RS3500 New Construction Cap
Image of C1501357 RS3500 New Construction Cap

RS3500 New Construction Cap

Brand: CHANCE Foundation Solutions

Catalog ID: C1501357

Cap, NC, RS3500, 0.75x8x8 Three Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • RS3500 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1501357

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

Dimensions

Capacity - Plate Size (SQ)

8 in

Dimensions

8.00 in x 8.00 in x 7.50 in

Height

7.5 in

Length

8 in

Width

8 in