MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of T1500447 Threaded Stud Adapter
Image of T1500447 Threaded Stud Adapter

Threaded Stud Adapter

Brand: CHANCE Foundation Solutions

Catalog ID: T1500447

Anchor, Adapter Threaded STUD.

An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

SS Threaded Stud Assy

Product details

General

Application

Helical Anchoring

Catalog Number

T1500447

Coating

Galvanized

Shaft Type

SS

Type

Adapters

UPC

096359371717

Dimensions

Length

48 in

Weight

19 lb

Logistics

Pallet Quantity

50