MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1100682 Walkway / Boardwalk Bracket
Image of C1100682 Walkway / Boardwalk Bracket

Walkway / Boardwalk Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1100682

Bracket, Walkway.

Bracket

  • SS5/SS150, RS2875.203
  • Finish: Galvanized

Product details

General

Application

Helical Anchoring

Catalog Number

C1100682

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS/RS

Type

Helical Anchors

UPC

096359243304

Dimensions

Weight

12.8 lb

Logistics

Pallet Quantity

96