Image of C1501293 3.5" Round Shaft Helical Extension (RS3500.300), 14 x 4ft
Image of C1501293 3.5" Round Shaft Helical Extension (RS3500.300), 14 x 4ft

3.5" Round Shaft Helical Extension (RS3500.300), 14 x 4ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501293

RS3500.300, 48" long with 14" helix.

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1501293

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

7

Number of Helices

1

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

Dimensions

Anchor Helix Diameter(s)

14 in

Length

42 in

Length - Effective

36 in

Weight

71.5 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794