MES LISTES
CHANCE FOUNDATION SOLUTIONS
Image of C1071514 4.5" Round Shaft Lead (RS4500.237), 14 x 10ft

4.5" Round Shaft Lead (RS4500.237), 14 x 10ft

Marque: CHANCE Foundation Solutions

No de catalogue: C1071514

RS4500.237, 120" long with 14" helices.

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation