Image of C1500384 Extension Displacement Plate, SS175 Micropile, 5" Uncased

Extension Displacement Plate, SS175 Micropile, 5" Uncased

Brand: CHANCE Foundation Solutions

Catalog ID: C1500384

SS175 WASHER PLATE, 5.0 INCH Dia.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS175
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C1500384

Shaft Type

SS

Type

HPDM Plates

UPC

096359243403

Dimensions

Height

5 in

Length

5 in

Weight

1.1 lb