Extension Pier Section, Atlas Resistance® 2-7/8" System, Plain
Image of PSA1036 Extension Pier Section, Atlas Resistance® 2-7/8" System, Plain
Image of PSA1036 Extension Pier Section, Atlas Resistance® 2-7/8" System, Plain

Extension Pier Section, Atlas Resistance® 2-7/8" System, Plain

Brand: Atlas

Catalog ID: PSA1036

Extension Pier Section for Atlas Resistance® 2875 (2-7/8") Under Footing Pier System, Plain

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section only for RS2875 series
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1036

Coating

Ungalvanized

Finish Type

Ungalvanized

Product Family

Atlas 2875

Product Type

Pier Section

Series

Atlas Resistance® Series

Shaft Type

RS

Type

Pier Section

UPC

096359858744

Dimensions

Dimensions

44.88 in x 2.88 in x 2.88 in

Height

2.88 in

Length

44.88 in

Weight

18.3 lb

Width

2.88 in

Certifications And Compliance

Building Code Evaluated

No

Logistics

Pallet Quantity

66