Image of C3031624 2.875" Round Shaft pin set
Image of C3031624 2.875" Round Shaft pin set

2.875" Round Shaft pin set

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3031624

RS278 pin set.

Ensure your crews are ready to properly and safely install helical piles by selecting Chance piles and installation tooling.

  • RS278 two-pin set only
  • Used to install RS278 helical piles

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031624

Drive Wrench Anchor Type

RS278 Pipe Pile

Style

Pin Set

Type

Pipe Drive Tool

UPC

096359567325

Dimensions

Weight

8 lb

Logistics

Carton Quantity

1

Standard Package

1