MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500967 DIGGER, PULL DOWN PILE, 6" RS3500
Image of C1500967 DIGGER, PULL DOWN PILE, 6" RS3500

DIGGER, PULL DOWN PILE, 6" RS3500

Brand: CHANCE Foundation Solutions

Catalog ID: C1500967

RS3500 DIGGER, 6 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS3500
  • For Grouted Piles

Product details

General

Application

Helical Anchoring

Catalog Number

C1500967

Shaft Type

RS

Type

HPDM Plates

UPC

096359823728

Dimensions

Length

6 in

Weight

4.8 lb

Width

6 in

Logistics

Carton Quantity

10

Pallet Quantity

450

Resources and downloads