MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of T1500334 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"
* Representative image
Image of T1500334 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"

1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 5"

Brand: CHANCE Foundation Solutions

Catalog ID: T1500334

SS150 DIGGER, 5 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS150
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

T1500334

Shaft Type

SS

Type

HPDM Plates

UPC

096359247012

Dimensions

Length

5 in

Weight

1.8 lb

Width

5 in

Resources and downloads