MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500566 1.25" Square Shaft Lead (SS125), WALL, 12
Image of C1500566 1.25" Square Shaft Lead (SS125), WALL, 12
play
Image of C1500566 1.25" Square Shaft Lead (SS125), WALL, 12

1.25" Square Shaft Lead (SS125), WALL, 12

Brand: CHANCE Foundation Solutions

Catalog ID: C1500566

SS125, WALL, with 12" helix.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500566

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Lead Sections

UPC

096359444671

Dimensions

Anchor Helix Diameter(s)

12 in

Length

9.63 in

Length - Effective

5.78 in

Weight

16.3 lb

Logistics

Pallet Quantity

80

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools