MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500031 1.5" Square Shaft Lead (SS5), 8/10 x 10ft

1.5" Square Shaft Lead (SS5), 8/10 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500031

SS5, 120" long with 8",10" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500031

Coating

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359011668

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Dimensions

10.00 in x 10.00 in x 120.00 in

Height

120 in

Length

10 in

Length - Effective

116.91 in

Weight

87.2 lb

Width

10 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2

Logistics

Pallet Quantity

20