MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of PSA1847 2875 Underfooter Kit
Image of PSA1847 2875 Underfooter Kit

2875 Underfooter Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1847

2875 Underfooter Kit (Plain UF Bracket, Plain Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1847

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Kits

UPC

096359459446

Dimensions

Diameter - Pipe

2.87 in

Height

0 in

Length

168 in

Weight

128.4 lb

Width

0 in

Width - Wing

7 in

Logistics

Pallet Quantity

10