MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of PSA1138 3500 Continuous Lift Bracket Modified Kit
Image of PSA1138 3500 Continuous Lift Bracket Modified Kit

3500 Continuous Lift Bracket Modified Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1138

3500 Continuous Lift Kit (UF Bracket, Cap Plate, (1) Starter (3) Pier Sections, (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1138

Coating

Ungalvanized, Flow Coat

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

30500 lb

Type

Kits

UPC

096359710837

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

221.3 lb

Width - Wing

8 in