MES LISTES
CHANCE FOUNDATION SOLUTIONS
Image of T1120575 Streetlight Foundation, 6-5/8" OD x 60" Long

Streetlight Foundation, 6-5/8" OD x 60" Long

Marque: CHANCE Foundation Solutions

No de catalogue: T1120575

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage