text.skipToContent text.skipToNavigation

Instant Foundation® Solutions


Airport Applications

Airport Applications

Critical signal transmitters or receivers need stable foundations. The CHANCE® Instant Foundation® system meets this need and is the preferred system by many organizations.

The FAA often uses these screw anchors on PAPI and NAVAID systems to place foundations deep in the soil below frost heave and expansive soil movements. The same is true for railroad signals and emergency call boxes along highways. Simply positioning the anchor and rotating it into the ground gives the structure a stable, high performance foundation.

Economical, readily available and a measurable capacity during installation are some of the advantages of the CHANCE Instant Foundation system. Call your Hubbell Power Systems representative for additional information including material on typical applications such as wind generators, satellite receivers, solar panels and other devices requiring stable foundations.