Easily convert from a Chance square shaft helical pile to a thread bar with the Chance Universal Adapter. After reaching the required torque with SS5 or SS150 piles, insert the bolt through the adapter into the anchor and tighten the nut. This tool simplifies the conversion process, ensuring a secure and efficient foundation setup, saving time and enhancing project flexibility. Ideal for various construction needs, the adapter is designed for compatibility and optimal performance.
Learn More: https://www.hubbell.com/chancefoundationsolutions/en/products/universal-adapter/p/13416373