text.skipToContent text.skipToNavigation

Clear Insulated Secondary Connectors

By CMC 

Catalog ID: NACC750-3S

By CMC
Catalog ID:  NACC750-3S
Clear Insulated Secondary Connectors, Dual-Rated for Aluminum or Copper Conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
Add to List

More Options

Product Details

General

Type NACC

Dimensions

Dimensions 4 in x 2 in x 2.75 in
Height 2.75 in
Length 4 in
Width 2 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 750 Kcmil - #2 AWG
Number Of Conductors 3

Resources and Downloads