text.skipToContent text.skipToNavigation

Mechanical Connectors and Terminals

Aluminum Lay-in Lug, 1/0-14 AWG, 0.27" Stud Size, Tin Plated.

By Connector Manufacturing (CMC)  
Catalog ID: LI-112S
Aluminum Lay-in Lug, 1/0-14 AWG, 0.27" Stud Size, Tin Plated.

Aluminum Lay-in Lug, 250-6 AWG, 0.33" Stud Size, Tin Plated.

By Connector Manufacturing (CMC)  
Catalog ID: LI-252S
Aluminum Lay-in Lug, 250-6 AWG, 0.33" Stud Size, Tin Plated.

Aluminum Lay-in Lug, 3/0-6 AWG, 0.33" Stud Size, Tin Plated.

By Connector Manufacturing (CMC)  
Catalog ID: LI-200S
Aluminum Lay-in Lug, 3/0-6 AWG, 0.33" Stud Size, Tin Plated.

Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.

By Connector Manufacturing (CMC)  
Catalog ID: LI-50S
Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.

BGC-0/VC207 Silicon Bronze Mechanical Transformer Tank Grounding

By Connector Manufacturing (CMC)  
Catalog ID: BGC-0/VC207
Transformer tank grounding connectors

Copper Lay-in Lug 1/0-14 AWG and 0.27 inch stud size.

By Connector Manufacturing (CMC)  
Catalog ID: CL-112S
Copper Lay-in Lug 1/0-14 AWG and 0.27 inch stud size.

Copper Lay-in Lug 250-6 AWG and 0.33 inch stud size.

By Connector Manufacturing (CMC)  
Catalog ID: CL-252S
Copper Lay-in Lug 250-6 AWG and 0.33 inch stud size.

Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size.

By Connector Manufacturing (CMC)  
Catalog ID: CL-200S
Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size.

Copper Lay-in Lug 4-14 AWG and 0.22 inch stud size.

By Connector Manufacturing (CMC)  
Catalog ID: CL-50S
Copper Lay-in Lug 4-14 AWG and 0.22 inch stud size.

G5 Meter and Ground Rod Clamp Silicon Bronze Mech

By Connector Manufacturing (CMC)  
Catalog ID: G5
Ground Rod Clamps

GC15A OEM Accessories Aluminum Ground Clamp Assy

By Connector Manufacturing (CMC)  
Catalog ID: GC15A
Dual Rated Ground Clamps, Cable to Water Pipe, 1/0-14 AWG, 1/2-3/4-1 pipe, Al/Cu Rated, Tin Plated.

GC18A OEM Accessories Aluminum Ground Clamp Assy

By Connector Manufacturing (CMC)  
Catalog ID: GC18A
Dual Rated Ground Clamps, Cable to Water Pipe, 250 MCM-6 AWG, 1 1/4-1 1/2-2 pipe, Al/Cu Rated, Tin Plated.

GC22A OEM Accessories Aluminum Ground Clamp Assy

By Connector Manufacturing (CMC)  
Catalog ID: GC22A
TYPE: GC, CMC® Dual Rated Ground Clamps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. pipe, or steel conduit. UL Listed.

Ground Rod Clamps

By Connector Manufacturing (CMC)  
Catalog ID: WB12S
Ground Rod Clamps

Ground Rod Clamps

By Connector Manufacturing (CMC)  
Catalog ID: WB58S
Ground Rod Clamps

Ground Rod Clamps

By Connector Manufacturing (CMC)  
Catalog ID: SRC2
Ground Rod Clamps

Ground Rod Clamps

By Connector Manufacturing (CMC)  
Catalog ID: WB34S
Ground Rod Clamps

Ground Rod Clamps

By Connector Manufacturing (CMC)  
Catalog ID: SRC
Ground Rod Clamps

TGC2 Meter and Ground tank Connector Brnz Mech

By Connector Manufacturing (CMC)  
Catalog ID: TGC2
Transformer tank grounding connectors

Transformer tank grounding connectors

By Connector Manufacturing (CMC)  
Catalog ID: TGC4
Transformer tank grounding connectors

Transformer tank grounding connectors

By Connector Manufacturing (CMC)  
Catalog ID: TGC3
Transformer tank grounding connectors
Page 1 of 1