text.skipToContent text.skipToNavigation

AHL250

by CMC 

Catalog ID: AHL250

Aluminum Two-Hole, NEMA Compression Stacking Lugs

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Bottom Lug

Product Details

General

Material Aluminum
Number of Holes 2

Dimensions

Length 6.63 in
Thickness 0.38 in
Width 1.5 in

Resources/Downloads

Specifications