text.skipToContent text.skipToNavigation

ALM4A

by CMC 

Catalog ID: ALM4A

Aluminum Two-Hole, NEMA-Drilled Compression Terminal Lugs

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Material: Aluminum

Product Details

General

Material Aluminum
Number of Holes 2

Dimensions

Height 0.56 in
Length 5.35 in
Thickness 0.31 in
Width 1 in