text.skipToContent text.skipToNavigation

CSL500BN

by CMC 

Catalog ID: CSL500BN

Two-Hole Copper Compression Lugs

  • For Copper Conductors only
  • Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.
  • Each fitting is marked with several manufacturers’ recommended crimping dies
  • Material:Tin Plated Copper
  • Stacking Lug

Product Details

General

Material Tin Plated Copper
Number of Holes 2
UPC 192663120918

Dimensions

Length 6.55 in
Thickness 0.22 in
Width 1.53 in

Resources/Downloads