text.skipToContent text.skipToNavigation

CSL600BN

by CMC 

Catalog ID: CSL600BN

Two-Hole Copper Compression Lugs

  • For Copper Conductors only
  • Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.
  • Each fitting is marked with several manufacturers’ recommended crimping dies
  • Material:Tin Plated Copper
  • Stacking Lug

Product Details

General

Material Tin Plated Copper
Number of Holes 2
UPC 192663120925

Dimensions

Length 7.5 in
Thickness 0.26 in
Width 1.68 in

Resources/Downloads