text.skipToContent text.skipToNavigation

PT34940-6

by CMC 

Catalog ID: PT34940-6

Compression connectors, Aluminum pin terminal

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

Product Details

General

Material Aluminum
UPC 192663119035

Dimensions

Equivalent Pin Size 4/0 Sol.
Length 9.875 in
Length - Pin 6 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Diameter - Maximum 0.684 in
Conductor Diameter - Minimum 0.618 in
Conductor Diameter Range 0.618 - 0.684
Conductor Range 300-350 Str.;350 Comp.

Resources/Downloads

Sales Drawings