text.skipToContent text.skipToNavigation

PT55062-6

by CMC 

Catalog ID: PT55062-6

Compression connectors, Aluminum pin terminal

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

Product Details

General

Material Aluminum
UPC 192663123025

Dimensions

Length 12.25 in
Length - Pin 6 in
Pin Size 5/8 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor - ACSR Str Size 477 Kcmil;556 Kcmil
Conductor Diameter - Maximum 0.879 in
Conductor Diameter - Minimum 0.811 in
Conductor Diameter Range 0.811 - 0.879
Conductor Range 500-556.5 Str.