Tap Connectors
22 Products
Aluminum parallel and tee-tapped connectors
By Connector Manufacturing (CMC)
Catalog ID: GPT-750
Aluminum parallel and tee-tapped connectors
Aluminum Tap Connectors
By Connector Manufacturing (CMC)
Catalog ID: GPT3-250
Aluminum Tap Connectors
Aluminum Tap Connectors
By Connector Manufacturing (CMC)
Catalog ID: GPT2-500
Aluminum Tap Connectors
Aluminum Tap Connectors
By Connector Manufacturing (CMC)
Catalog ID: GPT3-350
Aluminum Tap Connectors
GP4-250 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GP4-250
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Parallel Taps, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GP4-350 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GP4-350
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Parallel Taps, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GP4-500 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GP4-500
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Parallel Taps, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 1/0 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-1/0 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GPT-1/0
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 1/0 AWG - 2 AWG, Tap: 1/0 AWG-14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-2 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GPT-2
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 2 AWG - 12 AWG, Tap: 4 AWG-14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-250 Lay in Parallel and Tee Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT-250
Aluminum parallel and tee-tapped connectors
GPT-250-0 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GPT-250-0
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 1/0 AWG-14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-250-250 Lay in Lug Gutter Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT-250-250
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 250 kcmil - 6 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-350 Lay in Parallel and Tee Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT-350
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 350 kcmil - 6 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-500 Lay in Parallel and Tee Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT-500
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 500 kcmil - 2 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-750-500 - Dual-Rated Solderless Aluminum Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GPT-750-500
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 750 kcmil - 500 kcmil, Tap: 500 kcmil - 2 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT-750A Lay in Lug Gutter Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT-750A
TYPE: GPT / TC, Dual-Rated Solderless Aluminum Tap Connectors, Cond. Range: Main: 750 kcmil - 500 kcmil, Tap: 750 kcmil - 1/0 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT2-250 Lay in Lug Gutter Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT2-250
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Two Tee Taps, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 250 kcmil - 6 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT2-350 Lay in Lug Gutter Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT2-350
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Two Tee Taps, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 350 kcmil - 6 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GPT3-500 Lay in Lug Gutter Tap Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: GPT3-500
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Three Tee Taps, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 500 kcmil - 2 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GT4-250, Dual-Rated Solderless Al Tap Connector
By Connector Manufacturing (CMC)
Catalog ID: GT4-250
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Tee Taps, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GT4-350, Dual-Rated Solderless Al Tap Connectors
By Connector Manufacturing (CMC)
Catalog ID: GT4-350
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Tee Taps, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.
GT4-500, Dual-Rated Solderless Al Tap Connectors
By Connector Manufacturing (CMC)
Catalog ID: GT4-500
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, Four Tee Taps, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 1/0 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified.