text.skipToContent text.skipToNavigation

BFGBS223618

by CMC 

Catalog ID: BFGBS223618

Fiberglass Cabinet Bases/Foundations

  • Non-corrosive and non-conducting base/foundation for mounting sectionalizing cabinets, fusing cabinets or similar applications
  • Allows ample space for training cables
  • Easily drilled to accept mounting hardware
  • Eliminates any concern with corrosion degradation common with metal foundations
  • The base is manufactured from durable, non-corrosive, thermoset polyester resin reinforced with fiberglass
  • The base is maintenance free
  • Internal or external ribs provide structural integrity and uniform nesting
  • The bases can be re-stacked and transported without binding
Other sizes available upon request.

Product Details

Dimensions

Depth 20.5 in
Height 18 in
Width 36 in