text.skipToContent text.skipToNavigation

BA123024DD

by CMC 

Catalog ID: BA123024DD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 27” x 21”

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • Material is .090 aluminum, .125 on request (add “-H”)
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).

Special sizes and modifications available upon request.

Product Details

General

Material Aluminum
UPC 192663133253

Dimensions

Cubic Capacity 8640 cu.in
Depth 12 in
Height 24 in
Width 30 in

Resources/Downloads