text.skipToContent text.skipToNavigation

BACT206060DD-4LUG

by CMC 

Catalog ID: BACT206060DD-4LUG

Current Transformer Enclosures For Bar Type Current Transformers NEMA 3R

  • 6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable
  • Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position
  • Material is .090 aluminum, unpainted (standard). Optional powder coat at extra charge(contact your rep). .125 material uponrequest add “-H”
  • l-DLA-250 Ground lug (standard)
  • HUBS provided when requested at extra charge
Special sizes & modifications available upon request

Product Details

General

Material Aluminum
UPC 192663009237

Dimensions

Cubic Capacity 72000 cu.in
Depth 20 in
Height 60 in
Width 60 in