text.skipToContent text.skipToNavigation

BAT61818DH

by CMC 

Catalog ID: BAT61818DH

Terminal and Junction Boxes NEMA 3R

  • Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors
  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge
  • Material is 3/4” exterior grade plywood. .125 material upon request add “-H”
  • (RC) Removable or (DH) drop hinges covers with latch for sealing.
Standard size or special size available upon request

Product Details

General

Material Wood, Plywood
UPC 192663002412

Dimensions

Depth 6 in
Height 18 in
Width 18 in